bug Parameter (8051)
Parameter303Descr=Time of OC-Warning (ms)
Parameter304Descr=Threshold temperature warning
Parameter305Descr=Threshold temperatur error
Parameter306Descr=A/D-value at 0V
Parameter307Descr=A/D-value at 10V
Parameter308Descr=Over-voltage warning
Parameter309Descr=Over-voltage error
Parameter310Descr=Under-voltage limit
Parameter313Descr=Filter parameter for sensorless control
Parameter314Descr=Correcture at low speed
Parameter315Descr=Correcture at low speed - generator operation
Parameter316Descr=Limit dead-time-compensation (8 kHz)
Parameter317Descr=Slope dead-time-compensation (8 kHz)
Parameter318Descr=Limit dead-time-compensation (16 kHz)
Parameter319Descr=Slope dead-time-compensation (16 kHz)
Parameter320Descr=Over-current limit (Software, in 0.1A, RMS)
Parameter321Descr=Burden (0.1mOhm)
Parameter322Descr=Correction of the current measurement
Parameter323Descr=Debug Parameter (Texas)
Parameter324Descr=DC_LINK_AD_FILTERED_HIGH at nominal voltage
Parameter325Descr=DC_LINK_AD_FILTERED_HIGH at half of the nominal voltage
Parameter326Descr=DC voltage for chopper on
Parameter327Descr=DC voltage for chopper off
Parameter600Descr=Dimension of position reference
Parameter602Descr=Positioning velocity
Parameter603Descr=Positioning acceleration
Parameter604Descr=Positioning deceleration
Parameter605Desc